Product Number: MRG1740
MRG1740 - 50 Ohm Wireless Transmission Coax, RG174 Type, 26 AWG Stranded BCCS, 85% TC Braid, PVC Jkt
50 Ohm Wireless Transmission Coax, RG174 Type, 26 AWG Stranded Bare Copper Covered Steel Conductor, PE Insulation, 85% Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
174 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 26 AWG | Stranded | 0.48 mm | BCCS - Bare Copper Covered Steel |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene | 1.5 mm (0.059 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 2.8 mm |
Table Notes |
According to EN 50290-2-20 |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
10 MHz | 11 dB/100m |
200 MHz | 42 dB/100m |
1000 MHz | 110 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
317 Ohm/km (96.6 Ohm/1000ft) | 100 pF/m (30 pF/ft) | 50 Ohm | 66% |
Voltage
Voltage Rating |
---|
1400 V DC / 1000 V RMS |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Max. Pull Tension |
90 N (20 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
Military Compliance |
MIL-C-17 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.264 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.264 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
MRG1740.0050 | Black | Reel | 50 m | 8719605102874 |
MRG1740.00500 | Black | Reel | 500 m | 8719605102881 |