Product Number: MRG2132

MRG2132 - Mil-Spec Coax, 50 Ohm, RG-213, 13 AWG Str BC, 95% BC Braid, LSZH Jkt, Commercial

Mil-Spec Coax, 50 Ohm, RG-213, 13 AWG (7x21) Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, LSZH Jacket (Non-Contaminating), Commercial

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

213

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 13 AWG Stranded 2.25 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene 7.25 mm (0.285 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 92%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.3 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 46 dB

Return Loss

Frequency Min. Return Loss
100 - 400 MHz 28.5 dB
400 - 900 MHz 23.5 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.5 dB/100m
50 MHz 4.6 dB/100m
100 MHz 6.6 dB/100m
230 MHz 10.4 dB/100m
400 MHz 14.1 dB/100m
800 MHz 21.1 dB/100m
862 MHz 22.1 dB/100m
1000 MHz 24.1 dB/100m
1350 MHz 29 dB/100m
1750 MHz 34.3 dB/100m
2150 MHz 39.1 dB/100m
2400 MHz 42.4 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6 Ohm/km (1.8 Ohm/1000ft) 5.5 Ohm/km (1.7 Ohm/1000ft) 100 pF/m (30 pF/ft) 50 Ohm 66%

Voltage

Voltage Rating
3000 V DC

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
50 mm (2.0 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 61196

CENELEC Compliance

EN 50117-1, EN 50117-9-1, EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.263 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.263 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
MRG2132.00100 Black Reel 100 m 8719605103055
MRG2132.00500 Black Reel 500 m 8719605103079