Product Number: MRG5800

MRG5800 - Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG Str TC, 95% TC Braid, PVC Jkt, Commercial

Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG (19x33) Tinned Copper Conductor, PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket, Commercial

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58

Conductor

No. of Elements Size Stranding Material
1 21 AWG Stranded TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene 2.95 mm (0.116 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Tinned Copper (TC) 93%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 4.95 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
10 MHz 4.7 dB/100m
200 MHz 23 dB/100m
400 MHz 34 dB/100m
1000 MHz 60 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
40.6 Ohm/km (12.4 Ohm/1000ft) 100 pF/m (30 pF/ft) 50 Ohm 66%

Voltage

Voltage Rating
4000 V DC / 2000 V RMS

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
25 mm (0.98 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

Military Compliance

MIL-C-17

CENELEC Compliance

EN 50290-2-20, EN 50289

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.289 Revision Date: 07-28-2025

Update and Revision

Revision Number: 0.289 Revision Date: 07-28-2025


Part Numbers

Item # Color Putup Type Length EAN
MRG5800.10100 Black Reel 100 m 8719605103239
MRG5800.00B200 Black Flat Box 200 m 8719605103208
MRG5800.00500 Black Reel 500 m 8719605103192
MRG5800.12100 White Reel 100 m 8719605103246
MRG5800.02500 White Reel 500 m 8719605103222