Product Number: URM67

URM67- Uni-Radio Coax, 50 Ohm, M67 Type, 13 AWG Str BC, 93% BC Braid, PVC Jkt

Uni-Radio Coax, 50 Ohm, M67 Type, 13 AWG (7x21) Bare Copper Conductor, PE Insulation, 93% Bare Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Series Type

UR Series

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 13 AWG Stranded 2.25 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene 7.25 mm (0.285 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 93%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 10.3 mm

Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Attenuation

Frequency Nom. Attenuation
100 MHz 6.8 dB/100m
200 MHz 9.9 dB/100m
600 MHz 18.6 dB/100m
1000 MHz 25.2 dB/100m

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6 Ohm/km (1.8 Ohm/1000ft) 98 pF/m (30 pF/ft) 50 Ohm 66%

Voltage

Voltage Rating
10000 DC / 6500 V RMS

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
50 mm (2.0 in)

Bulk Cable Weight

145 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.152 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.152 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length EAN
URM67.0050 Black Reel 50 m 8719605110961
URM67.00500 Black Reel 500 m 8719605110978