Product Number: 439945

PTZ, RG-6 #18, #18-2c ,LSZH, Siamese, Eca

PTZ (CCTV + Power/Audio) Cable), Coax RG-6, 18 AWG solid bare copper, foamed polyethylene core, 95% bare copper braid, LSZH jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Conductor

Element AWG Stranding Material Nominal Diameter No. of Pairs No. of Coax
Coax(es) 18 Solid BC - Bare Copper 1.02 mm 1
Pair1 18 7x26 BC - Bare Copper 1.17 mm 1

Conductor Count

3

Insulation

Element Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness Color
Coax(es) Dielectric PE - Polyethylene (Foam) 4.57 mm
Twisted Pair(s) Insulation PE - Polyethylene 1.7 mm 0.05 mm 0.25 mm Black & Red

Inner Shield

Element Type Material Coverage [%]
Coax(es) Braid Bare Copper (BC) 95%

Outer Jacket

Element Material Nominal Diameter Nominal Wall Thickness
Coax(es) LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.8 mm 0.38 mm

OuterJacket1, Form

Shotgun

OuterJacket1, Nominal Width

12.7 mm

Conductor DCR

Element Nominal Conductor DCR Nominal Outer Shield DCR
Coax(es) 6.52 Ohm/1000ft 10.2 Ohm/km
Twisted Pair(s) 21 Ohm/km

Capacitance

Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
Coax(es) 53.4 pF/m
Twisted Pair(s) 78.7 pF/m

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss
Coax(es) 1 MHz 0.56 dB/100m
5 MHz 1.48 dB/100m
10 MHz 2.1 dB/100m
50 MHz 4.79 dB/100m
100 MHz 6.89 dB/100m
200 MHz 9.84 dB/100m
400 MHz 14.1 dB/100m
700 MHz 19 dB/100m
900 MHz 22 dB/100m
1000 MHz 23.3 dB/100m

Delay

Element Nominal Delay Nominal Velocity of Propagation (VP) [%]
Coax(es) 400 ns/ft 83%

Voltage

Element Voltage Rating [V]
Coax(es) 300 V RMS
Twisted Pair(s) 300 V RMS

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-30°C To +70°C

Max. Pull Tension

52 N

Min Bend Radius (W/o Pulling Strength)

34 mm

Min Setting Radius

68 mm

CPR Euroclass

Eca

RG Type

6

Environmental Space

Indoor/Outdoor - Euroclass Eca

Update and Revision

Revision Number: 0.255 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.255 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
439945.00100 Gray Reel 100 m 8719605006899
439945.00500 Gray Reel 500 m 8719605006905

Resources

Resources