Product Number: 449945

PTZ, RG-59 #20, #18-2c, LSZH, Siamese, Dca

PTZ (CCTV + Power/Audio) Cable), Coax 59/U, Flame retardance IEC60332-1 20 AWG solid bare copper, foamed polyethylene core, 95% bare copper braid, LSZH jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Conductor

Element AWG Stranding Material Nominal Diameter No. of Pairs No. of Coax
Coax(es) 20 Solid BC - Bare Copper 0.81 mm 1
Pair1 18 7x26 BC - Bare Copper 1.17 mm 1

Conductor Count

3

Insulation

Element Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness Color
Coax(es) Dielectric PE - Polyethylene (Foam) 3.68 mm
Twisted Pair(s) Insulation PE - Polyethylene 1.7 mm 0.05 mm 0.25 mm Black & Red

Inner Shield

Element Type Material Coverage [%]
Coax(es) Braid Bare Copper (BC) 95%

Outer Jacket

Element Material Nominal Diameter Nominal Wall Thickness
Coax(es) LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.9 mm 0.38 mm

OuterJacket1, Form

Shotgun

OuterJacket1, Nominal Width

11.7 mm

Conductor DCR

Element Nominal Conductor DCR Nominal Outer Shield DCR
Coax(es) 10.3 Ohm/1000ft 12.5 Ohm/km
Twisted Pair(s) 21.3 Ohm/km

Capacitance

Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
Coax(es) 55.6 pF/m
Twisted Pair(s) 98.4 pF/m

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss
Coax(es) 1 MHz 0.98 dB/100m
5 MHz 2.13 dB/100m
10 MHz 2.95 dB/100m
50 MHz 6.23 dB/100m
100 MHz 8.53 dB/100m
200 MHz 11.8 dB/100m
400 MHz 16.4 dB/100m
700 MHz 23 dB/100m
900 MHz 26.2 dB/100m
1000 MHz 27.9 dB/100m

Delay

Element Nominal Delay Nominal Velocity of Propagation (VP) [%]
Coax(es) 410 ns/ft 83%

Voltage

Element Voltage Rating [V]
Coax(es) 300 V RMS
Twisted Pair(s) 300 V RMS

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-30°C To +70°C

Max. Pull Tension

450 N

Min Bend Radius (W/o Pulling Strength)

29.5 mm

Min Setting Radius

59 mm

CPR Euroclass

Dca-s2,d2,a1

RG Type

59

Environmental Space

Indoor/Outdoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.269 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.269 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
449945.00100 Gray Reel 100 m 8719605007018
449945.00500 Gray Reel 500 m 8719605007025

Resources

Resources