Product Number: 8700

Special Audio, #28 TC coax, BC Braid, PVC Jacket, CMH

Minature, 28 AWG solid .013" tinned copper conductor, polypropylene insulation, bare copper braid shield (90% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog audio, Instrumentation

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 28 AWG Solid 0.013 in TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.023 in (0.58 mm) White

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 92%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.054 in (1.4 mm)

Overall Cable Diameter (Nominal)

0.054 in (1.4 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 2.5 dB/100ft
10 MHz 7.7 dB/100ft
50 MHz 17.2 dB/100ft
100 MHz 24.5 dB/100ft
200 MHz 34.8 dB/100ft
400 MHz 50 dB/100ft
700 MHz 66 dB/100ft
900 MHz 75 dB/100ft
1000 MHz 79 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
66.9 Ohm/1000ft (219 Ohm/km) 28.7 Ohm/1000ft (94.2 Ohm/km) 55.2 pF/ft (181 pF/m) 32 Ohm 66%

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.5 in (13 mm) 0.5 in (13 mm)

Max. Pull Tension

52 lbs (24 kg)

Bulk Cable Weight

3 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

[delete], FT1, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMH

CEC / C(UL) Compliance

CMH

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

(1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (2)Size@Conductor1 :-In Stibo it was 28 now changed to 28AWG (3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (4)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.054 in

Update and Revision

Revision Number: 0.400 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.400 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
8700 010250 Black Reel 250 ft 612825214397