Product Number: 734C1
DS-3 and DS-4, 734C Series, #20-1 SPC Coax, CMR/CMG
20 AWG solid .032" silver-plated copper conductors, gas-injected FHDPE insulation, Duobond®; tinned copper braid shield (85% coverage), inner PVC jacket, overall PVC jacket with ripcord.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Central Office wiring for DS3 transmissions. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | SCCS - Silvered Copper Covered Steel | 0.032 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.148 in |
Table Notes |
Gas Injected |
---|
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Table Notes |
Tape bonded to dielectric |
---|
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.235 in |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.235 in | Yes |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
10 Ohm/1000ft | 10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.8 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-150 MHz | 32 dB |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1 MHz | 0.28 dB/100ft |
5 MHz | 0.59 dB/100ft |
10 MHz | 0.8 dB/100ft |
22.5 MHz | 1.18 dB/100ft |
50 MHz | 1.82 dB/100ft |
100 MHz | 2.6 dB/100ft |
150 MHz | 3.22 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-40°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
30 lbs/1000ft |
---|---|
Max. Pull Tension |
60 lbs |
Min Bend Radius (Overall) |
2.5 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.336 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.336 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
734C1 0081000 | Gray | Reel | 1,000 ft | 612825184225 |
734C1 0083000 | Gray | Reel | 3,000 ft | 612825184232 |
734C1 0085000 | Gray | Reel | 5,000 ft | 612825184256 |