Product Number: 1406B

RGB Video, High Flex, #26-3 Coax Stranded BC

RGB Video Coax, 3-26 AWG stranded bare copper conductors, foam HDPE insulation, Duofoil® +95% tinned copper braid shield, inner PVC jackets, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
26 7x34 BC - Bare Copper 0.019 in 3

Conductor Count

3

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.089 in

Color Chart

Number Color
1 Red
2 Green
3 Blue

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.146 in

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 0.388 in Polyester Tape

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
41.5 Ohm/1000ft 41.5 Ohm/1000ft 8.6 Ohm/1000ft 8.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.3 pF/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
10-40 MHz 25 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
5 MHz 1.3 dB/100ft
10 MHz 1.8 dB/100ft
30 MHz 3.1 dB/100ft
50 MHz 3.9 dB/100ft
100 MHz 5.4 dB/100ft
200 MHz 7.5 dB/100ft
400 MHz 10.4 dB/100ft
700 MHz 13.5 dB/100ft
900 MHz 15.2 dB/100ft
1000 MHz 15.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
30 MHz 3.6 dB/100ft

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-40°C To +60°C

Bulk Cable Weight

73 lbs/1000ft

Max. Pull Tension

103 lbs

Min. Bend Radius/Minor Axis

4 in

RG Type

Mini 59

Series Type

59

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.330 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.330 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1406B J5C1000 Black, Vivid Matte Reel 1,000 ft 612825355106

Resources

Resources