Product Number: 1418B
RGB Video, #26-5 Coax Stranded BC, CM
RGB Video Coax, CM-Rated, 5-26 AWG stranded bare copper conductors, foam HDPE insulation, Duofoil® +95% tinned copper braid shield, inner PVC jackets, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
26 | 7x34 | BC - Bare Copper | 0.019 in | 5 |
Conductor Count |
5 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.089 in |
Color Chart
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | White |
5 | Yellow |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.146 in |
Outer Jacket
Material | Nominal Diameter | Separator Material |
---|---|---|
PVC - Polyvinyl Chloride | 0.477 in | Polyester Tape |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
41.5 Ohm/1000ft | 41.5 Ohm/1000ft | 8.6 Ohm/1000ft | 8.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
10-40 MHz | 25 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
5 MHz | 1.3 dB/100ft |
10 MHz | 1.8 dB/100ft |
30 MHz | 3.1 dB/100ft |
50 MHz | 3.9 dB/100ft |
100 MHz | 5.4 dB/100ft |
200 MHz | 7.5 dB/100ft |
400 MHz | 10.4 dB/100ft |
700 MHz | 13.5 dB/100ft |
900 MHz | 15.2 dB/100ft |
1000 MHz | 15.9 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.3 ns/ft | 78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
30 MHz | 3.6 dB/100ft |
Voltage
UL Voltage Rating | Voltage Rating [V] |
---|---|
30 V RMS | 300 V RMS |
300 V RMS (CM) |
Electrical Characteristics Notes |
30 V RMS (UL AWM Style 1354) 300 V RMS (CM) |
---|
Temperature Range
UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-40°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
109 lbs/1000ft |
---|---|
Max. Pull Tension |
172 lbs |
Min. Bend Radius/Minor Axis |
4 in |
Standards
NEC/(UL) Compliance |
CM |
---|---|
CEC/C(UL) Compliance |
CM |
UL AWM Style Compliance |
AWM 1354 (30 V 60°C) (each coax), AWM 2668 (overall) |
CPR Euroclass |
Eca |
RG Type |
Mini 59 |
Series Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
UL voltage rating |
30 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.382 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.382 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1418B 010500 | Black | Reel | 500 ft | 612825357896 |
1418B 0101000 | Black | Reel | 1,000 ft | 612825355076 |