Product Number: 7783E

7783E - Triax 8, RG-6, 18 AWG SBC, Double BC Braids, PVC Jkt

Triax 8, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

Series Type

Triax 8/11/14

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.57 mm (0.180 in)

Inner Shield

Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 6.6 mm (0.26 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 8.4 mm

Attenuation

Frequency Nom. Attenuation
1 MHz 0.7 dB/100m
5 MHz 1.5 dB/100m
10 MHz 2.2 dB/100m
70 MHz 5.7 dB/100m
100 MHz 6.9 dB/100m
140 MHz 8.2 dB/100m
200 MHz 9.8 dB/100m
300 MHz 12.2 dB/100m
400 MHz 14.2 dB/100m
500 MHz 16 dB/100m
700 MHz 19.1 dB/100m
800 MHz 20.5 dB/100m
1000 MHz 23.2 dB/100m
1500 MHz 29 dB/100m
2000 MHz 34 dB/100m
2400 MHz 37.8 dB/100m

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
22 Ohm/km 13 Ohm/km (4.0 Ohm/1000ft) 8.5 Ohm/km (2.6 Ohm/1000ft) 52 pF/m (16 pF/ft) 75 Ohm 83%

Voltage

Voltage Rating
400 V RMS

Table Notes

Maximum operating

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +70°C -40°C To +70°C

Bend Radius

Stationary Min.
80 mm (3.1 in)

Max. Pull Tension

250 N (56 lbf)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.213 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.213 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length EAN
7783E.02500 Red Reel 500 m 8719605014153
7783E.021000 Red Reel 1,000 m 8719605014146

Resources

Resources