Product Number: 7785ANH

7785ANH - Triax 14, 11 AWG Str SPC, SPC + BC Braids, LSZH-C Jkt

Triax 14, 11 AWG (7x21) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, LSZH Jacket. IEC 60332-3-24.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

Series Type

Triax 8/11/14

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 12 AWG Stranded 2.2 mm SC - Silvered Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 9.7 mm (0.38 in)

Inner Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 80%

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.9 mm (0.469 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 14.5 mm

Attenuation

Frequency Nom. Attenuation
1 MHz 0.4 dB/100m
10 MHz 1.3 dB/100m
20 MHz 1.7 dB/100m
40 MHz 2.5 dB/100m
50 MHz 2.8 dB/100m
60 MHz 3.1 dB/100m
100 MHz 4.2 dB/100m
270 MHz 7 dB/100m
300 MHz 7.6 dB/100m
540 MHz 10.1 dB/100m
1000 MHz 14.3 dB/100m

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
5.7 Ohm/km 6.4 Ohm/km (2.0 Ohm/1000ft) 4.1 Ohm/km (1.2 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Screening

Frequency Min. Screening Attenuation
30 - 850 MHz 75 dB

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min.
150 mm (5.9 in)

Max. Pull Tension

550 N (120 lbf)

Environmental Suitability

Indoor, Outdoor - Black only

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.302 Revision Date: 05-14-2025

Update and Revision

Revision Number: 0.302 Revision Date: 05-14-2025

Resources

Resources