Product Number: 9V28010
Flat Vari-Twist Cable .050" Pitch, 9V280XX Series, #28-10c, PVC Ins on PVC Substrate
Flat Vari-Twist Cable .050" Pitch, 9V280XX Series, 10 Conductors, 28 AWG (7x36) Tinned Copper, PVC Insulated Conductors on PVC Substrate
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Internal interconnection, internal wiring of electronic equipment, reduced crosstalk in balanced mode, can be mass-terminatable in flat sections with standard IDC connectors |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | 7x36 | TC - Tinned Copper | 5 |
Conductor Count |
10 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Color Chart
Number | Color |
---|---|
1 | Brown/Tan |
2 | Red/Tan |
3 | Orange/Tan |
4 | Yellow/Tan |
5 | Green/Tan |
Construction and Dimensions
Conductor Spacing Center-Center Flat Section |
.050 +/- .005 in |
---|---|
Conductor Spacing Center-Center Outside |
.450 +/- .015 in |
Substrate Thickness and Material |
.010 in, Clear PVC |
Twisted Pair Spacing Center-Center |
0.100 in |
Overall Flat Section Length |
2.0 +.50 - 0 in |
---|---|
Overall Twisted Length |
18 in |
OuterJacket1, Nominal Width |
0.526 in |
---|---|
OuterJacket1, Nom Thick Flat Section |
0.042 in |
OuterJacket1, Nom Thick Twisted Section |
0.084 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
68.2 Ohm/1000ft |
Capacitance
Element | Nom. Capacitance Conductor to Conductor |
---|---|
@ 1 kHz | 20 pF/ft |
@ 1 MHz | 16 pF/ft |
Min Insulation Resistance |
|
---|
Inductance
Element | Nominal Inductance |
---|---|
@ 1 MHz | 0.24 µH/ft |
Impedance
Nominal Balanced Characteristic Impedance [] | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description | Nominal Unbalanced Characteristic Impedance |
---|---|---|---|
115 Ohm | 115 Ohm | Balanced | 100 Ohm |
100 Ohm | Unbalanced |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
10 MHz | 3.5 dB/100ft |
20 MHz | 5.5 dB/100ft |
30 MHz | 7.2 dB/100ft |
40 MHz | 8.8 dB/100ft |
50 MHz | 10.2 dB/100ft |
60 MHz | 12 dB/100ft |
70 MHz | 13 dB/100ft |
80 MHz | 14.2 dB/100ft |
90 MHz | 15 dB/100ft |
100 MHz | 16 dB/100ft |
Table Notes |
18" of twisted pairs and 2" of flat section. The transition area is included in the twisted length to assure a full 2 inches of flat termination area. |
---|
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.6 ns/ft | 64% |
Balanced Crosstalk
Description | Start Frequency [MHz] | Start Frequency [MHz] | dB Suppression |
---|---|---|---|
10 ft. sample length | 10 MHz | 100 MHz | 35 dB |
Unbalanced Crosstalk
Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
---|---|---|---|
10 ft. sample length all grounds connected together. | 5.8 | 5.2 | 3 ns |
10 ft. sample length all grounds connected together. | 4 | 3.2 | 5 ns |
10 ft. sample length all grounds connected together. | 2.5 | 2.8 | 7 ns |
Current
Max. Recommended Current [A] |
---|
1 Amp per Conductor at 20ºC |
Voltage
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
2000 V | 300 V |
Temperature Range
Operating Temperature Range |
-20°C to +105°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
25 lbs/1000ft |
---|---|
Min. Bend Radius During Installation |
4.5 in |
Min. Bend Radius/Minor Axis |
1.25 in |
Standards
UL AWM Style Compliance |
AWM 2693, AWM 2697 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
CA Prop 65 (CJ for Wire and Cable) |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
300 V |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
---|
History
Update and Revision |
Revision Number: 0.295 Revision Date: 05-07-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.295 Revision Date: 05-07-2024 |
---|
Part Numbers
Item # | Color | Length | UPC |
---|---|---|---|
9V28010 000H100 | None | 100 ft | 612825222118 |