Product Number: 30802

Lead Wire, #2 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3125

Rubber Lead Wire, 2AWG (163x24) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3125 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 2 AWG 163x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Silicone Rubber 0.069 in (1.8 mm) 0.457 in (11.6 mm)

Outer Jacket

Material Nom. Diameter
Lacquered Glass Braid Covering 0.496 in (12.6 mm)

Overall Cable Diameter (Nominal)

0.496 in (12.6 mm)

Electricals

Nom. Conductor DCR Max. Current
0.180 Ohm/1000ft 273.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 3125) 600 V (CSA SEW-2)

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
4.96 in (126 mm) 4.96 in (126 mm)

Max. Pull Tension

824.6 lbs (374.0 kg)

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

278 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

AWM Compliance

AWM 3125

CEC / C(UL) Compliance

SEW-2

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
30802 010250 Black Reel 250 ft 612825140542 C F
30802 009250 White Reel 250 ft 612825140535 C F