Product Number: 31012
Lead Wire, #12 Str TC, XLPO Ins, UL TYPE SIS VW-1
Low Temp Rubber Lead Wire, 12AWG (65x30) Tinned Copper, XLPO Insulation, UL TYPE SIS VW-1 600V 90C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
for wiring switchboards, panelboards , distribution boards |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 65x30 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.032 in |
XLP, XLPO, XLPE (Thermoset) |
Outer Jacket
Nominal Diameter |
---|
0.167 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V |
Temperature Range
UL Temp Rating |
90°C |
---|
Standards
NEC/(UL) Compliance |
SIS |
---|---|
UL AWM Style Compliance |
N/A |
Military Compliance |
N/A |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
600 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
---|
History
Update and Revision |
Revision Number: 0.358 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.358 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
31012 0083000 | Gray | Reel | 3,000 ft | 612825141556 |