Product Number: 31014N
Lead Wire, #14 Str TC, XLPO Ins, UL TYPE SIS
Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, UL TYPE SIS 600V 90C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
for wiring switchboards, panelboards , distribution boards |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
14 | 41x30 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.144 in | 0.032 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V RMS |
Temperature Range
UL Temp Rating |
90°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
20.3 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.58 in |
Standards
NEC Articles |
Article 310 |
---|---|
NEC/(UL) Compliance |
SIS |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
600 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE) |
---|
Product Notes
Notes |
Separator material over conductor. |
---|
History
Update and Revision |
Revision Number: 0.365 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.365 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
31014N 0082500 | Gray | Reel | 2,500 ft | 612825141570 |