Product Number: 31514

Lead Wire, #14 Str TC, Neoprene Ins, AWM 3046

Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, Neoprene Insulation, AWM 3046 CSA TYPE CL903600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 14 AWG 41x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Neoprene 0.047 in (1.2 mm) 0.169 in (4.29 mm)

Overall Cable Diameter (Nominal)

0.169 in (4.29 mm)

Electricals

Nom. Conductor DCR Max. Current
2.82 Ohm/1000ft 40 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3046)

Temperature

UL Temperature Operating
90°C -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.69 in (42.9 mm) 1.69 in (42.9 mm)

Max. Pull Tension

53.3 lbs (24.2 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3046

CEC / C(UL) Compliance

CL-903

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.480 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.480 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
31514 010500 Black Reel 500 ft 612825142256 F
31514 0104000 Black Reel 4,000 ft 612825142249 C I U
31514 005500 Green, Dark Reel 500 ft 612825142225 F
31514 0024000 Red Reel 4,000 ft 612825142201 C I U
31514 009500 White Reel 500 ft 612825142232 F
31514 0044000 Yellow Reel 4,000 ft 612825142218 C I U