Product Number: 32412

Lead Wire, #12 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3074

Rubber Lead Wire, 12AWG (19x24H) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3074 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

AWG Stranding Material No. of Conductors
12 19x24.5 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Silicone Rubber 0.03 in

Outer Jacket

Material Nominal Diameter
Lacquered Glass Braid Covering 0.19 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

200°C

UL Temp Rating

200°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

25 lbs/1000ft

Min. Bend Radius/Minor Axis

0.76 in

UL AWM Style Compliance

AWM 3074

CSA Rating

600 V, 200°C

CSA Type

SEW-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

Horizontal

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C)

Update and Revision

Revision Number: 0.378 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.378 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
32412 010500 Black Reel 500 ft 612825142713
32412 009500 White Reel 500 ft 612825142706
** F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.