Product Number: 32822

Lead Wire, #22 Str TC UNISTRAND, PVC Ins, AWM 1007 CSA TYPE TR-64TEW

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper Unistrand, PVC Insulation, AWM 1007 CSA TYPE TR-64 300V 90C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 7x30 TC - Tinned Copper (Uni-Strand®)

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.062 in (1.6 mm)

Overall Cable Diameter (Nominal)

0.062 in (1.6 mm)

Voltage

UL Voltage Rating Voltage Rating
300 V 300 V

Temperature

UL Temperature
80°C

Bend Radius

Stationary Min. Installation Min.
0.07 in (1.8 mm) 0.07 in (1.8 mm)

Max. Pull Tension

9.1 lbs (4.1 kg)

Bulk Cable Weight

3.6 lbs/1000ft

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1007 (300 V 80°C), TR-64

Military Compliance

N/A

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.471 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.471 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
32822 0105000 Black Reel 5,000 ft 612825143307 C I U Z
32822 0055000 Green, Dark Reel 5,000 ft 612825143284 I U Z
32822 0035000 Orange Reel 5,000 ft 612825143277 I U Z
32822 0025000 Red Reel 5,000 ft 612825143260 I U Z
32822 0095000 White Reel 5,000 ft 612825143291 C I U Z