Product Number: 34416

Lead Wire, #16 Str TC, CSPE Ins, AWM 3191

Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1053 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
16 26x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.155 in 0.048 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-30°C To +105°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C)

Bulk Cable Weight

19 lbs/1000ft

Min. Bend Radius/Minor Axis

0.62 in

UL AWM Style Compliance

AWM 3191

CSA Rating

600 V, 105°C

CSA Type

CL1053

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
34416 010100 Black Reel 100 ft 612825144014
34416 010500 Black Reel 500 ft 612825144038
34416 0104000 Black Reel 4,000 ft 612825144021
34416 0084000 Gray Reel 4,000 ft 612825144007
34416 005500 Green, Dark Reel 500 ft 612825143994
34416 002500 Red Reel 500 ft 612825143987