Product Number: 34916

Lead Wire, #16 Str TC, CSPE Ins, AWM 3190

Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, CSPE Insulation, AWM 3190 CSA TYPE CL1052 300V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
16 26x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.123 in 0.03 in

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

105°C

Bulk Cable Weight

14 lbs/1000ft

Min. Bend Radius/Minor Axis

0.5 in

UL AWM Style Compliance

AWM 3190

CSA Rating

300 V RMS, 105°C

CSA Type

CL1052

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.359 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.359 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
34916 010500 Black Reel 500 ft 612825144267
34916 002500 Red Reel 500 ft 612825144250