Product Number: 35420

Hook-Up/Lead Wire UL Style 3436 & 332 - XL-DUR®, (1) 20 AWG (10x30) TC, XLPE, 600V, 150°C

One 20 AWG stranded (10x30) tinned copper conductor, cross-linked polyethylene insulation.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, internal wiring of appliances and electronic equipments

Conductor

AWG Stranding Material No. of Conductors
20 10x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.03 in

Outer Jacket

Nominal Diameter
0.102 in

Voltage

UL Voltage Rating
600 V

UL Temp Rating

150°C (125°C Flexing)

UL AWM Style Compliance

AWM 3436, AWM 3321

CSA Rating

600 V, 125°C, 150°C

CSA AWM Compliance

CSA AWM I A

CSA Type

CL1251, AWM

Military Compliance

N/A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

CSA Flammability

FT2

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.171 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.171 Revision Date: 05-31-2024