Product Number: 35718

Lead Wire, #18 Str TC, XLPO Ins, AWM 3199

Low Temp Rubber Lead Wire, 18AWG (19x30H) Tinned Copper, XLPO Insulation, AWM 3199 CSA TYPE CL1054 300V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances and ballast leads

Conductor

AWG Stranding Material No. of Conductors
18 19x30.5 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.078 in 0.016 in

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

105°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C)

Bulk Cable Weight

8 lbs/1000ft

Min. Bend Radius/Minor Axis

0.32 in

UL AWM Style Compliance

AWM 3199

CSA Rating

300 V RMS, 105°C

CSA Type

CL1054

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.360 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.360 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
35718 0105000 Black Reel 5,000 ft 612825145370
35718 0015000 Brown Reel 5,000 ft 612825145349
35718 0055000 Green, Dark Reel 5,000 ft 612825145356
35718 0095000 White Reel 5,000 ft 612825145363