Product Number: 36100

Lead Wire, #2/0 Str TC, CSPE Ins, 5000V

Low Temp Rubber Lead Wire, 2/0AWG (504x26) Tinned Copper, CSPE Insulation, 5000V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
2/0 504x26 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.801 in 0.165 in

Voltage

Non-UL Voltage Rating
5000 V RMS

Non-UL Temp Rating

105°C

Bulk Cable Weight

631 lbs/1000ft

Min. Bend Radius/Minor Axis

12.02 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Exact strand count may vary. Separator material over conductor.

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
36100 01050 Black Reel 50 ft 612825145400