Product Number: 36101
Lead Wire, #1 Str TC, CSPE Ins, 5000V
Low Temp Rubber Lead Wire, 1AWG (210x24) Tinned Copper, CSPE Insulation, 5000V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
1 | 210x24 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.7 in | 0.162 in |
Electrical Characteristics
Voltage
Non-UL Voltage Rating |
---|
5000 V RMS |
Temperature Range
Non-UL Temp Rating |
105°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
458 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
10.5 in |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
---|
Product Notes
Notes |
Separator material over conductor. |
---|
History
Update and Revision |
Revision Number: 0.358 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.358 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
36101 010250 | Black | Reel | 250 ft | 612825145417 |