Product Number: 37190

Lead Wire, #1/0 Str TC, EPDM Ins, AWM 3340 AWM 3374

Rubber Lead Wire, 1/0AWG (262x24) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 1/0 AWG 262x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.104 in (2.64 mm) 0.633 in (16.1 mm)

Overall Cable Diameter (Nominal)

0.633 in (16.1 mm)

Electricals

Nom. Conductor DCR Max. Current
0.113 Ohm/1000ft 344 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3340, AWM 3374)

Temperature

UL Temperature Operating
150°C -55°C To +150°C

Bend Radius

Stationary Min. Installation Min.
6.33 in (161 mm) 6.33 in (161 mm)

Max. Pull Tension

1321 lbs (599.2 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

433 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3340, AWM 3374

CEC / C(UL) Compliance

CL-1254

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator tape over conductor.

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
37190 01050 Black Reel 50 ft 612825147176 C
37190 010100 Black Reel 100 ft 612825147152 C
37190 010250 Black Reel 250 ft 612825147169 C F
37190 010500 Black Reel 500 ft 612825147183 C