Product Number: 39120

Lead Wire, #20 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 20AWG (8x30/2x29) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
20 10x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.0605 in 0.012 in

Conductor DCR

Nominal Conductor DCR
9.85 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 14 A

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

4.2 lbs/1000ft

Min. Bend Radius/Minor Axis

0.24 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
39120 010100 Black Reel 100 ft 612825149774
39120 0101000 Black Reel 1,000 ft 612825149781
39120 0105000 Black Reel 5,000 ft 612825149798
39120 013100 Blue, Dark Reel 100 ft 612825149804
39120 0131000 Blue, Dark Reel 1,000 ft 612825149811
39120 0135000 Blue, Dark Reel 5,000 ft 612825149828
39120 001100 Brown Reel 100 ft 612825149538
39120 0011000 Brown Reel 1,000 ft 612825149545
39120 0015000 Brown Reel 5,000 ft 612825149552
39120 008100 Gray Reel 100 ft 612825149712
39120 0085000 Gray Reel 5,000 ft 612825149736
39120 005100 Green, Dark Reel 100 ft 612825149651
39120 0051000 Green, Dark Reel 1,000 ft 612825149668
39120 0055000 Green, Dark Reel 5,000 ft 612825149675
39120 003100 Orange Reel 100 ft 612825149590
39120 0031000 Orange Reel 1,000 ft 612825149606
39120 0035000 Orange Reel 5,000 ft 612825149613
39120 002100 Red Reel 100 ft 612825149569
39120 0021000 Red Reel 1,000 ft 612825149576
39120 0025000 Red Reel 5,000 ft 612825149583
39120 007100 Violet Reel 100 ft 612825149682
39120 0071000 Violet Reel 1,000 ft 612825149699
39120 0075000 Violet Reel 5,000 ft 612825149705
39120 009100 White Reel 100 ft 612825149743
39120 0091000 White Reel 1,000 ft 612825149750
39120 0095000 White Reel 5,000 ft 612825149767
39120 004100 Yellow Reel 100 ft 612825149620
39120 0041000 Yellow Reel 1,000 ft 612825149637
39120 0045000 Yellow Reel 5,000 ft 612825149644