Product Number: 39124

Lead Wire, #24 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.048 in 0.012 in

Conductor DCR

Nominal Conductor DCR
24.9 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 8.5 A

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

2 lbs/1000ft

Min. Bend Radius During Installation

0.2 in

Min. Bend Radius/Minor Axis

0.12 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.412 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.412 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
39124 010100 Black Reel 100 ft 612825150374
39124 0101000 Black Reel 1,000 ft 612825150381
39124 0105000 Black Reel 5,000 ft 612825150398
39124 013100 Blue, Dark Reel 100 ft 612825150404
39124 0131000 Blue, Dark Reel 1,000 ft 612825150411
39124 0135000 Blue, Dark Reel 5,000 ft 612825150428
39124 001100 Brown Reel 100 ft 612825150138
39124 0011000 Brown Reel 1,000 ft 612825150145
39124 0015000 Brown Reel 5,000 ft 612825150152
39124 008100 Gray Reel 100 ft 612825150312
39124 0085000 Gray Reel 5,000 ft 612825150336
39124 005100 Green, Dark Reel 100 ft 612825150251
39124 0051000 Green, Dark Reel 1,000 ft 612825150268
39124 0055000 Green, Dark Reel 5,000 ft 612825150275
39124 003100 Orange Reel 100 ft 612825150190
39124 0035000 Orange Reel 5,000 ft 612825150213
39124 002100 Red Reel 100 ft 612825150169
39124 0021000 Red Reel 1,000 ft 612825150176
39124 0025000 Red Reel 5,000 ft 612825150183
39124 007100 Violet Reel 100 ft 612825150282
39124 0071000 Violet Reel 1,000 ft 612825150299
39124 0075000 Violet Reel 5,000 ft 612825150305
39124 009100 White Reel 100 ft 612825150343
39124 0091000 White Reel 1,000 ft 612825150350
39124 0095000 White Reel 5,000 ft 612825150367
39124 004100 Yellow Reel 100 ft 612825150220
39124 0045000 Yellow Reel 5,000 ft 612825150244