Product Number: 39126

Lead Wire, #26 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
26 7x34 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.043 in 0.012 in

Conductor DCR

Nominal Conductor DCR
39.7 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 6.5 A

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

1.4 lbs/1000ft

Min. Bend Radius/Minor Axis

0.18 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
39126 010100 Black Reel 100 ft 612825150671
39126 0101000 Black Reel 1,000 ft 612825150688
39126 0105000 Black Reel 5,000 ft 612825150695
39126 013100 Blue, Dark Reel 100 ft 612825150701
39126 0131000 Blue, Dark Reel 1,000 ft 612825150718
39126 0135000 Blue, Dark Reel 5,000 ft 612825150725
39126 0035000 Blue, Light Reel 5,000 ft 612825150510
39126 001100 Brown Reel 100 ft 612825150435
39126 0011000 Brown Reel 1,000 ft 612825150442
39126 0015000 Brown Reel 5,000 ft 612825150459
39126 008100 Gray Reel 100 ft 612825150619
39126 0081000 Gray Reel 1,000 ft 612825150626
39126 0085000 Gray Reel 5,000 ft 612825150633
39126 005100 Green, Dark Reel 100 ft 612825150558
39126 0051000 Green, Dark Reel 1,000 ft 612825150565
39126 0055000 Green, Dark Reel 5,000 ft 612825150572
39126 0031000 Orange Reel 1,000 ft 612825150503
39126 002100 Red Reel 100 ft 612825150466
39126 0021000 Red Reel 1,000 ft 612825150473
39126 0025000 Red Reel 5,000 ft 612825150480
39126 007100 Violet Reel 100 ft 612825150589
39126 0071000 Violet Reel 1,000 ft 612825150596
39126 0075000 Violet Reel 5,000 ft 612825150602
39126 009100 White Reel 100 ft 612825150640
39126 0091000 White Reel 1,000 ft 612825150657
39126 0095000 White Reel 5,000 ft 612825150664
39126 004100 Yellow Reel 100 ft 612825150527
39126 0041000 Yellow Reel 1,000 ft 612825150534
39126 0045000 Yellow Reel 5,000 ft 612825150541