Product Number: 39128

Lead Wire, #28 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 28AWG (7x36) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
28 7x36 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.039 in 0.012 in

Conductor DCR

Nominal Conductor DCR
62.5 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 5 A

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

1 lbs/1000ft

Min. Bend Radius/Minor Axis

0.16 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
39128 010100 Black Reel 100 ft 612825150978
39128 0101000 Black Reel 1,000 ft 612825150985
39128 0105000 Black Reel 5,000 ft 612825150992
39128 0135000 Blue, Dark Reel 5,000 ft 612825151029
39128 0011000 Brown Reel 1,000 ft 612825150749
39128 0015000 Brown Reel 5,000 ft 612825150756
39128 008100 Gray Reel 100 ft 612825150916
39128 0081000 Gray Reel 1,000 ft 612825150923
39128 0085000 Gray Reel 5,000 ft 612825150930
39128 005100 Green, Dark Reel 100 ft 612825150855
39128 0055000 Green, Dark Reel 5,000 ft 612825150879
39128 003100 Orange Reel 100 ft 612825150794
39128 0031000 Orange Reel 1,000 ft 612825150800
39128 0035000 Orange Reel 5,000 ft 612825150817
39128 0025000 Red Reel 5,000 ft 612825150787
39128 0071000 Violet Reel 1,000 ft 612825150893
39128 0075000 Violet Reel 5,000 ft 612825150909
39128 009100 White Reel 100 ft 612825150947
39128 0091000 White Reel 1,000 ft 612825150954
39128 0095000 White Reel 5,000 ft 612825150961
39128 004100 Yellow Reel 100 ft 612825150824
39128 0045000 Yellow Reel 5,000 ft 612825150848