Product Number: 8011

Bus Bar Wire, #12 Sol TC

Bus Bar Wire, 12AWG (Solid) Tinned Copper, QQ-W-343G

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

bus bar

Conductor

AWG Stranding Material No. of Conductors
12 Solid TC - Tinned Copper 1

Conductor Count

1

Circular Mil Area (CMA)1

6872

Conductor DCR

Nominal Conductor DCR
1.59 Ohm/1000ft

Bulk Cable Weight

21 lbs/1000ft

Min. Bend Radius/Minor Axis

0.32 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.351 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.351 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8011 000100 None Reel 100 ft 612825194255