Product Number: 8021
Bus Bar Wire, #22 Sol TC
Bus Bar Wire, 22AWG (Solid) Tinned Copper, QQ-W-343G
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
bus bar |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 22 AWG | Solid | TC - Tinned Copper |
Overall Cable Diameter (Nominal) |
0.025 in (0.64 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
16.3 Ohm/1000ft | Single conductor in free air @ 30ºC: 18 A |
Voltage
UL Voltage Rating |
---|
600 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -40°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.25 in (6.4 mm) | 0.25 in (6.4 mm) |
Max. Pull Tension |
5 lbs (2.3 kg) |
---|---|
Bulk Cable Weight |
2 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor |
---|---|
Sustainability |
CA Prop 65 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.451 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.451 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8021 000100 | None | Reel | 100 ft | 612825194347 |
8021 0001000 | None | Reel | 1,000 ft | 612825194354 |