Product Number: 8073
Magnet Wire, #14 Sol BC, Polyester/Amide-imide Polymer Ins
Magnet Wire, 14AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
class 200 magnet wire |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
14 | Solid | BC - Bare Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
Polyester | 0.0682 in | 0.003 in |
Outer Jacket
Max. Diameter |
---|
0.0682 mm |
Construction and Dimensions
Min Increase in OD |
0.003 in |
---|
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
2.5 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
Single conductor in free air @ 30ºC: 5.9 A |
Voltage
Breakdown Voltage |
---|
6325 V Minimum (at Room Temperature) |
Temperature Range
Operating Temperature Range |
200°C |
---|
Mechanical Characteristics
Approximate Length |
80 ft |
---|---|
Turns Per Linear Inch |
14.9 |
Turns Per Square Inch |
222 |
Bulk Cable Weight |
12.5 lbs/1000ft |
Min. Bend Radius/Minor Axis |
0.28 in |
Standards
Military Compliance |
J-W-1177/14 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.381 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.381 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8073 | None | Reel | 1 ft | 612825194552 |