Product Number: 8074

Magnet Wire, #16 Sol BC, Polyester/Amide-imide Polymer Ins

Magnet Wire, 16AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

class 200 magnet wire

Conductor

AWG Stranding Material No. of Conductors
16 Solid BC - Bare Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
Polyester 0.0545 in 0.003 in

Outer Jacket

Max. Diameter
0.0545 mm

Min Increase in OD

0.003 in

Conductor DCR

Nominal Conductor DCR
4 Ohm/1000ft

Current

Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 3.7 A

Voltage

Breakdown Voltage
6000 V Minimum (at Room Temperature)

Operating Temperature Range

200°C

Approximate Length

126 ft

Turns Per Linear Inch

18.6

Turns Per Square Inch

346

Bulk Cable Weight

8 lbs/1000ft

Min. Bend Radius/Minor Axis

0.22 in

Military Compliance

J-W-1177/14

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.382 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.382 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8074 None Reel 1 ft 612825194569