Product Number: 83000
Lead Wire, #30 Str SPC, TFE Ins, AWM 1213
High Temp Plastic Lead Wire, 30AWG (7x38) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 30 | 7x38 | SC - Silvered Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.032 in (0.81 mm) |
Overall Cable Diameter (Nominal) |
0.032 in (0.81 mm) |
---|
Electrical Characteristics
Electricals
Max. Current |
---|
Mil-Std-975M Table 3.16 (single wire): 1.3 A |
Voltage
UL Voltage Rating |
---|
600 V RMS |
Mechanical Characteristics
Temperature
UL Temperature |
---|
105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.13 in (3.3 mm) | 0.13 in (3.3 mm) |
Max. Pull Tension |
1.4 lbs (0.64 kg) |
---|---|
Bulk Cable Weight |
1 lbs/1000ft |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1213 |
NEMA Compliance |
HP3 |
Military Compliance |
MIL-W-16878/4 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.454 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.454 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83000 010100 | Black | Reel | 100 ft | E | |
83000 0101000 | Black | Reel | 1,000 ft | 612825354772 | E S |
83000 006100 | Blue, Light | Reel | 100 ft | E | |
83000 0061000 | Blue, Light | Reel | 1,000 ft | 612825354833 | E S |