Product Number: 83002

Lead Wire, #26 Str SPC, TFE Ins, AWM 1213

High Temp Plastic Lead Wire, 26AWG (7x34) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 26 AWG 7x34 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.01 in (0.25 mm) 0.039 in (0.99 mm)

Overall Cable Diameter (Nominal)

0.039 in (0.99 mm)

Electricals

Nom. Conductor DCR Max. Current
37.5 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 2.5 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.39 in (9.9 mm) 0.39 in (9.9 mm)

Max. Pull Tension

5 lbs (2.3 kg)

Bulk Cable Weight

2 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1213

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.484 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.484 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83002 010100 Black Reel 100 ft 612825354864 E
83002 0101000 Black Reel 1,000 ft 612825353850 E
83002 006100 Blue, Light Reel 100 ft 612825353874 E
83002 0061000 Blue, Light Reel 1,000 ft 612825399223 E S
83002 001100 Brown Reel 100 ft E
83002 0011000 Brown Reel 1,000 ft 612825353911 E S
83002 008100 Gray Reel 100 ft E
83002 0081000 Gray Reel 1,000 ft 612825399230 E S
83002 005100 Green, Dark Reel 100 ft E
83002 0051000 Green, Dark Reel 1,000 ft E S
83002 003100 Orange Reel 100 ft 612825353898 E
83002 0031000 Orange Reel 1,000 ft E S
83002 002100 Red Reel 100 ft 612825354895 E
83002 0021000 Red Reel 1,000 ft 612825353904
83002 007100 Violet Reel 100 ft E
83002 0071000 Violet Reel 1,000 ft E
83002 009100 White Reel 100 ft E
83002 0091000 White Reel 1,000 ft 612825353867
83002 004100 Yellow Reel 100 ft E
83002 0041000 Yellow Reel 1,000 ft 612825399216 E S