Product Number: 83005

Lead Wire, #22 Str SPC, TFE Ins, AWM 1213

High Temp Plastic Lead Wire, 22AWG (7x30) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 7x30 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.01 in (0.25 mm) 0.050 in (1.3 mm)

Overall Cable Diameter (Nominal)

0.05 in (1.3 mm)

Electricals

Nom. Conductor DCR Max. Current
15.25 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 4.5 amps

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.5 in (13 mm) 0.5 in (13 mm)

Max. Pull Tension

11 lbs (5.0 kg)

Bulk Cable Weight

4 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1213

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83005 010100 Black Reel 100 ft 612825354161 E
83005 0101000 Black Reel 1,000 ft 612825353683
83005 006100 Blue, Light Reel 100 ft E
83005 0061000 Blue, Light Reel 1,000 ft 612825354123 E S
83005 001100 Brown Reel 100 ft E
83005 0011000 Brown Reel 1,000 ft 612825399315 E S
83005 008100 Gray Reel 100 ft E
83005 0081000 Gray Reel 1,000 ft E S
83005 005100 Green, Dark Reel 100 ft E
83005 0051000 Green, Dark Reel 1,000 ft E S
83005 003100 Orange Reel 100 ft E
83005 0031000 Orange Reel 1,000 ft E S
83005 002100 Red Reel 100 ft 612825354352 E
83005 0021000 Red Reel 1,000 ft 612825354345 E S
83005 007100 Violet Reel 100 ft E
83005 0071000 Violet Reel 1,000 ft E S
83005 009100 White Reel 100 ft 612825354338 E
83005 0091000 White Reel 1,000 ft 612825354130 E S
83005 004100 Yellow Reel 100 ft E
83005 0041000 Yellow Reel 1,000 ft 612825354147 E S