Product Number: 83007

Lead Wire, #20 Str SPC, TFE Ins, AWM 1213

High Temp Plastic Lead Wire, 20AWG (19x32) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 AWG 19x32 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.009 in (0.23 mm) 0.056 in (1.4 mm)

Overall Cable Diameter (Nominal)

0.056 in (1.4 mm)

Electricals

Nom. Conductor DCR Max. Current
9 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 6.5 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.56 in (14 mm) 0.56 in (14 mm)

Max. Pull Tension

13 lbs (5.9 kg)

Bulk Cable Weight

5 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1213

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83007 010100 Black Reel 100 ft 612825354413
83007 010500 Black Reel 500 ft S W
83007 0101000 Black Reel 1,000 ft 612825354215 S W
83007 006100 Blue, Light Reel 100 ft
83007 006500 Blue, Light Reel 500 ft S W
83007 0061000 Blue, Light Reel 1,000 ft 612825399391 S W
83007 001100 Brown Reel 100 ft
83007 0011000 Brown Reel 1,000 ft 612825399377 S W
83007 008100 Gray Reel 100 ft
83007 0081000 Gray Reel 1,000 ft 612825354000 S W
83007 005100 Green, Dark Reel 100 ft
83007 0051000 Green, Dark Reel 1,000 ft S W
83007 003100 Orange Reel 100 ft
83007 0031000 Orange Reel 1,000 ft S W
83007 002100 Red Reel 100 ft 612825354031
83007 002500 Red Reel 500 ft S W
83007 0021000 Red Reel 1,000 ft 612825354222 S W
83007 007100 Violet Reel 100 ft
83007 0071000 Violet Reel 1,000 ft 612825354239 S W
83007 009100 White Reel 100 ft
83007 009500 White Reel 500 ft S W
83007 0091000 White Reel 1,000 ft 612825378372 S W
83007 004100 Yellow Reel 100 ft
83007 0041000 Yellow Reel 1,000 ft 612825399384 S W