Product Number: 83023

Lead Wire, #24 Str SPC, TFE Ins, AWM 1180

High Temp Plastic Lead Wire, 24AWG (19x36) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 24 AWG 19x36 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.015 in (0.38 mm) 0.054 in (1.4 mm)

Overall Cable Diameter (Nominal)

0.054 in (1.4 mm)

Electricals

Nom. Conductor DCR Max. Current
24 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 3.3 A

Voltage

UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.54 in (14 mm) 0.54 in (14 mm)

Max. Pull Tension

8 lbs (3.6 kg)

Bulk Cable Weight

3 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1180

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83023 010100 Black Reel 100 ft E
83023 0101000 Black Reel 1,000 ft 612825399469
83023 006100 Blue, Light Reel 100 ft E
83023 0061000 Blue, Light Reel 1,000 ft E S
83023 001100 Brown Reel 100 ft E
83023 0011000 Brown Reel 1,000 ft E S
83023 008100 Gray Reel 100 ft E
83023 0081000 Gray Reel 1,000 ft 612825399452 E S
83023 005100 Green, Dark Reel 100 ft E
83023 0051000 Green, Dark Reel 1,000 ft E S
83023 003100 Orange Reel 100 ft E
83023 0031000 Orange Reel 1,000 ft E S
83023 002100 Red Reel 100 ft E
83023 0021000 Red Reel 1,000 ft E S
83023 007100 Violet Reel 100 ft E
83023 0071000 Violet Reel 1,000 ft E S
83023 009100 White Reel 100 ft 612825353980 E
83023 0091000 White Reel 1,000 ft E S
83023 004100 Yellow Reel 100 ft E
83023 0041000 Yellow Reel 1,000 ft E S