Product Number: 83026

Lead Wire, #22 Str SPC, TFE Ins, AWM 1180

High Temp Plastic Lead Wire, 22AWG (19x34) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 19x34 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.015 in (0.38 mm) 0.06 in (1.5 mm)

Overall Cable Diameter (Nominal)

0.06 in (1.5 mm)

Electricals

Nom. Conductor DCR Max. Current
15.75 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 4.5 A

Voltage

UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.6 in (15 mm) 0.6 in (15 mm)

Max. Pull Tension

11 lbs (5.0 kg)

Bulk Cable Weight

4 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1180

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83026 010500 Black E S
83026 010100 Black Reel 100 ft 612825354710 E
83026 0101000 Black Reel 1,000 ft 612825399506
83026 006100 Blue, Light E
83026 0061000 Blue, Light Reel 1,000 ft E S
83026 001100 Brown Reel 100 ft E
83026 0011000 Brown Reel 1,000 ft E S
83026 008100 Gray 612825353799 E
83026 0081000 Gray Reel 1,000 ft E S
83026 005100 Green, Dark Reel 100 ft E
83026 0051000 Green, Dark Reel 1,000 ft 612825353744 E S
83026 003100 Orange Reel 100 ft E
83026 0031000 Orange Reel 1,000 ft E S
83026 002100 Red Reel 100 ft E
83026 0021000 Red Reel 1,000 ft 612825353782 E S
83026 007100 Violet Reel 100 ft E
83026 0071000 Violet Reel 1,000 ft E S
83026 009100 White Reel 100 ft E
83026 0091000 White Reel 1,000 ft 612825353805 E S
83026 004100 Yellow Reel 100 ft E
83026 0041000 Yellow Reel 1,000 ft 612825399490 E S