Product Number: 83029

Lead Wire, #18 Str SPC, TFE Ins, AWM 1180

High Temp Plastic Lead Wire, 18AWG (19x30) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 19x30 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.015 in (0.38 mm) 0.0765 in (1.94 mm)

Overall Cable Diameter (Nominal)

0.0765 in (1.94 mm)

Electricals

Nom. Conductor DCR Max. Current
5.75 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 9.2 A

Voltage

UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.76 in (19 mm) 0.76 in (19 mm)

Max. Pull Tension

24 lbs (11 kg)

Bulk Cable Weight

9 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1180

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83029 010500 Black S W
83029 010100 Black Reel 100 ft 612825353706
83029 0101000 Black Reel 1,000 ft 612825399568 S W
83029 006100 Blue, Light 612825354468
83029 006500 Blue, Light 612825353713 S W
83029 0061000 Blue, Light Reel 1,000 ft 612825354550 S W
83029 001100 Brown Reel 100 ft
83029 0011000 Brown Reel 1,000 ft 612825353737 S W
83029 0081000 Gray S W
83029 008100 Gray Reel 100 ft
83029 005100 Green, Dark Reel 100 ft 612825354451
83029 005500 Green, Dark Reel 500 ft S W
83029 0051000 Green, Dark Reel 1,000 ft 612825399551 S W
83029 003100 Orange Reel 100 ft 612825354154
83029 0031000 Orange Reel 1,000 ft S W
83029 002100 Red Reel 100 ft 612825354178
83029 002500 Red Reel 500 ft S W
83029 0021000 Red Reel 1,000 ft 612825399544 S W
83029 007100 Violet Reel 100 ft
83029 0071000 Violet Reel 1,000 ft S W
83029 009500 White Reel 500 ft S W
83029 0091000 White Reel 1,000 ft 612825354567 S W
83029 004100 Yellow 612825353720
83029 0041000 Yellow Reel 1,000 ft S W