Product Number: 83030

Lead Wire, #16 Str SPC, TFE Ins, AWM 1180

High Temp Plastic Lead Wire, 16AWG (19x29) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 AWG 19x29 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.016 in (0.41 mm) 0.0875 in (2.22 mm)

Overall Cable Diameter (Nominal)

0.0875 in (2.22 mm)

Electricals

Nom. Conductor DCR Max. Current
4 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 13 A

Voltage

UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.87 in (22 mm) 0.87 in (22 mm)

Max. Pull Tension

29 lbs (13 kg)

Bulk Cable Weight

11 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1180

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83030 010100 Black Reel 100 ft 612825354598
83030 010500 Black Reel 500 ft 612825353690 S W
83030 0101000 Black Reel 1,000 ft 612825399629 S W
83030 006100 Blue, Light Reel 100 ft 612825354628
83030 0061000 Blue, Light Reel 1,000 ft 612825399605 S W
83030 0011000 Brown S W
83030 001100 Brown Reel 100 ft 612825354581
83030 008100 Gray Reel 100 ft 612825354536
83030 0081000 Gray Reel 1,000 ft S W
83030 005100 Green, Dark Reel 100 ft 612825354611
83030 0051000 Green, Dark Reel 1,000 ft S W
83030 003100 Orange
83030 0031000 Orange Reel 1,000 ft 612825399582 S W
83030 002100 Red Reel 100 ft 612825354604
83030 0021000 Red Reel 1,000 ft 612825399575 S W
83030 007100 Violet Reel 100 ft
83030 0071000 Violet Reel 1,000 ft S W
83030 009100 White Reel 100 ft 612825354574
83030 009500 White Reel 500 ft S W
83030 0091000 White Reel 1,000 ft 612825399612 S W
83030 004100 Yellow
83030 0041000 Yellow Reel 1,000 ft 612825399599 S W