Product Number: 83046
Lead Wire, #26 Str SPC, TFE Ins, AWM 1371
High Temp Plastic Lead Wire, 26AWG (7x34) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
26 | 7x34 | SC - Silvered Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.031 in | 0.006 in |
Electrical Characteristics
Current
Max. Recommended Current [A] |
---|
Mil-Std-975M Table 3.16 (single wire): 2.5 A |
Voltage
UL Voltage Rating |
---|
250 V RMS |
Temperature Range
Non-UL Temp Rating |
200°C |
---|---|
UL Temp Rating |
105°C |
Mechanical Characteristics
Bulk Cable Weight |
1.4 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.13 in |
Standards
UL AWM Style Compliance |
AWM 1371 |
---|---|
NEMA Compliance |
HP3 |
Military Compliance |
MIl-W-16878/6 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
600 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE) |
---|
History
Update and Revision |
Revision Number: 0.364 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.364 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
83046 0101000 | Black | Reel | 1,000 ft | 612825354901 |
83046 0061000 | Blue, Light | Reel | 1,000 ft | 612825399674 |
83046 0011000 | Brown | Reel | 1,000 ft | |
83046 0031000 | Orange | Reel | 1,000 ft |