Product Number: 8501

Lead Wire, #18 Str TC, PVC Ins, TYPE B MIL-W-16878/1

Low Temp Plastic Lead Wire, 18AWG (7x26) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 7x26.5 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.068 in (1.7 mm)

Overall Cable Diameter (Nominal)

0.068 in (1.7 mm)

Voltage

UL Voltage Rating
600 V RMS

Bend Radius

Stationary Min. Installation Min.
0.28 in (7.1 mm) 0.28 in (7.1 mm)

Max. Pull Tension

22.4 lbs (10.2 kg)

Bulk Cable Weight

6.5 lbs/1000ft

Sustainability

CA Prop 65

Military Compliance

MIL-W-16878/1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.441 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.441 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8501 010100 Black Reel 100 ft 612825209362
8501 0101000 Black Reel 1,000 ft 612825209379 P
8501 006100 Blue, Light Reel 100 ft 612825209287
8501 0061000 Blue, Light Reel 1,000 ft 612825209294 P
8501 001100 Brown Reel 100 ft 612825209164
8501 0011000 Brown Reel 1,000 ft 612825209171 P
8501 0081000 Gray Reel 1,000 ft 612825209317 P
8501 005100 Green, Dark Reel 100 ft 612825209263
8501 0051000 Green, Dark Reel 1,000 ft 612825209270 P
8501 003100 Orange Reel 100 ft 612825209225
8501 0031000 Orange Reel 1,000 ft 612825209232 P
8501 002100 Red Reel 100 ft 612825209201
8501 0021000 Red Reel 1,000 ft 612825209218 P
8501 0071000 Violet Reel 1,000 ft 612825209300 P
8501 009100 White Reel 100 ft 612825209331
8501 0091000 White Reel 1,000 ft 612825209348 P
8501 0141000 White, Black Stripe Reel 1,000 ft 612825209386
8501 0181000 White, Blue Stripe Reel 1,000 ft 612825209409 A
8501 0211000 White, Gray Stripe Reel 1,000 ft 612825209423 A
8501 0201000 White, Orange Stripe Reel 1,000 ft 612825209416
8501 0151000 White, Red Stripe Reel 1,000 ft 612825209393 A
8501 004100 Yellow Reel 100 ft 612825209249
8501 0041000 Yellow Reel 1,000 ft 612825209256 P