Product Number: 8503

Lead Wire, #22 Str TC, PVC Ins, TYPE B MIL-W-16878/1

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.05 in (1.3 mm)

Overall Cable Diameter (Nominal)

0.050 in (1.3 mm)

Electricals

Nom. Conductor DCR Max. Current
16.2 Ohm/1000ft Single conductor in free air @ 30ºC: 11.0 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.50 in (13 mm) 0.50 in (13 mm)

Max. Pull Tension

8 lbs (3.6 kg)

Bulk Cable Weight

3 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

Military Compliance

MIL-W-16878/1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8503 010100 Black Reel 100 ft 612825209959
8503 0101000 Black Reel 1,000 ft 612825209966 P
8503 006100 Blue, Light Reel 100 ft 612825209843
8503 0061000 Blue, Light Reel 1,000 ft 612825209850 P
8503 001100 Brown Reel 100 ft 612825209713
8503 0011000 Brown Reel 1,000 ft 612825209720 P
8503 008100 Gray Reel 100 ft 612825209898
8503 0081000 Gray Reel 1,000 ft 612825209904 P
8503 005100 Green, Dark Reel 100 ft 612825209829
8503 0051000 Green, Dark Reel 1,000 ft 612825209836 P
8503 003100 Orange Reel 100 ft 612825209775
8503 0031000 Orange Reel 1,000 ft 612825209782 P
8503 002100 Red Reel 100 ft 612825209751
8503 0021000 Red Reel 1,000 ft 612825209768 P
8503 007100 Violet Reel 100 ft 612825209867
8503 0071000 Violet Reel 1,000 ft 612825209874 P
8503 009100 White Reel 100 ft 612825209911
8503 0091000 White Reel 1,000 ft 612825209928 P
8503 0141000 White, Black Stripe Reel 1,000 ft 612825209973 A
8503 0181000 White, Blue Stripe Reel 1,000 ft 612825210016 A
8503 0191000 White, Brown Stripe Reel 1,000 ft 612825210023 A
8503 0211000 White, Gray Stripe Reel 1,000 ft 612825210030 A
8503 0161000 White, Green Stripe Reel 1,000 ft 612825209997 A
8503 0151000 White, Red Stripe Reel 1,000 ft 612825209980 A
8503 0221000 White, Violet Stripe Reel 1,000 ft 612825210047 A
8503 0171000 White, Yellow Stripe Reel 1,000 ft 612825210009 A
8503 004100 Yellow Reel 100 ft 612825209805
8503 0041000 Yellow Reel 1,000 ft 612825209812 P