Product Number: 8505

Lead Wire, #26 Str TC, PVC Ins, TYPE B MIL-W-16878/1

Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 26 7x34 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.039 in (0.99 mm)

Overall Cable Diameter (Nominal)

0.039 in (0.99 mm)

Voltage

UL Voltage Rating
600 V RMS

Bend Radius

Stationary Min. Installation Min.
0.16 in (4.1 mm) 0.16 in (4.1 mm)

Max. Pull Tension

3.5 lbs (1.6 kg)

Bulk Cable Weight

1.25 lbs/1000ft

Sustainability

CA Prop 65

Military Compliance

MIL-W-16878/1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.441 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.441 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8505 010100 Black Reel 100 ft 612825210566
8505 0101000 Black Reel 1,000 ft 612825210573 P
8505 006100 Blue, Light Reel 100 ft 612825210481
8505 0061000 Blue, Light Reel 1,000 ft 612825210498 P
8505 001100 Brown Reel 100 ft 612825210351
8505 0011000 Brown Reel 1,000 ft 612825210368 P
8505 008100 Gray Reel 100 ft 612825210528
8505 0081000 Gray Reel 1,000 ft 612825210535 P
8505 005100 Green, Dark Reel 100 ft 612825210467
8505 0051000 Green, Dark Reel 1,000 ft 612825210474 P
8505 003100 Orange Reel 100 ft 612825210405
8505 0031000 Orange Reel 1,000 ft 612825210412 P
8505 002100 Red Reel 100 ft 612825210382
8505 0021000 Red Reel 1,000 ft 612825210399 P
8505 007100 Violet Reel 100 ft 612825210504
8505 0071000 Violet Reel 1,000 ft 612825210511 P
8505 009100 White Reel 100 ft 612825210542
8505 0091000 White Reel 1,000 ft 612825210559 P
8505 004100 Yellow Reel 100 ft 612825210429
8505 0041000 Yellow Reel 1,000 ft 612825210436 P