Product Number: 8523
Lead Wire, #20 Str TC, PVC Ins, TYPE MW MIL-W-76C-PVC
Low Temp Plastic Lead Wire, 20AWG (10x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 20 AWG | 10x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.07 in (1.8 mm) |
Overall Cable Diameter (Nominal) |
0.070 in (1.8 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
9.85 Ohm/1000ft | Single conductor in free air @ 30ºC: 12.0 A |
Voltage
Voltage Rating |
---|
1000 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -40°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.07 in (1.8 mm) | 0.07 in (1.8 mm) |
Max. Pull Tension |
13 lbs (5.9 kg) |
---|---|
Bulk Cable Weight |
5 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Military Compliance |
MIL-W-76C Type MWP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.485 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.485 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8523 010100 | Black | Reel | 100 ft | 612825347859 | |
8523 0101000 | Black | Reel | 1,000 ft | 612825211976 | P |
8523 013100 | Blue, Dark | Reel | 100 ft | 612825211990 | |
8523 0131000 | Blue, Dark | Reel | 1,000 ft | 612825212003 | P |