Product Number: 8529

Lead Wire, #20 Sol TC, PVC Ins, TYPE MW MIL-W-76C-PVC

Low Temp Plastic Lead Wire, 20AWG (Solid) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications

Conductor

AWG Stranding Material No. of Conductors
20 Solid TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.066 in 0.017 in

Voltage

UL Voltage Rating
1000 V RMS

Non-UL Temp Rating

80°C

Bulk Cable Weight

5 lbs/1000ft

Min. Bend Radius/Minor Axis

0.27 in

Military Compliance

MIL-W-76C Type MWP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.351 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.351 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8529 010100 Black Reel 100 ft 612825212935
8529 0101000 Black Reel 1,000 ft 612825212942
8529 0131000 Blue, Dark Reel 1,000 ft 612825212959
8529 008100 Gray Reel 100 ft
8529 0081000 Gray Reel 1,000 ft
8529 0051000 Green, Dark Reel 1,000 ft 612825212904
8529 0021000 Red Reel 1,000 ft 612825212881
8529 009100 White Reel 100 ft 612825212911
8529 0091000 White Reel 1,000 ft 612825212928
8529 0041000 Yellow Reel 1,000 ft 612825212898