Product Number: 8530

Lead Wire, #22 Sol TC, PVC Ins, TYPE MW MIL-W-76C-PVC

Low Temp Plastic Lead Wire, 22AWG (Solid) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications

Conductor

AWG Stranding Material No. of Conductors
22 Solid TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.059 in 0.017 in

Voltage

UL Voltage Rating
1000 V RMS

Non-UL Temp Rating

80°C

Bulk Cable Weight

3 lbs/1000ft

Min. Bend Radius/Minor Axis

0.24 in

Military Compliance

MIL-W-76C Type MWP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8530 010100 Black Reel 100 ft 612825213109
8530 0101000 Black Reel 1,000 ft 612825213116
8530 006100 Blue, Light Reel 100 ft 612825213048
8530 0061000 Blue, Light Reel 1,000 ft 612825213055
8530 001100 Brown Reel 100 ft
8530 0081000 Gray Reel 1,000 ft 612825213079
8530 005100 Green, Dark Reel 100 ft 612825213024
8530 0051000 Green, Dark Reel 1,000 ft 612825213031
8530 003100 Orange Reel 100 ft 612825212980
8530 0031000 Orange Reel 1,000 ft 612825212997
8530 002100 Red Reel 100 ft 612825212966
8530 0021000 Red Reel 1,000 ft 612825212973
8530 0071000 Violet Reel 1,000 ft 612825213062
8530 009100 White Reel 100 ft 612825213086
8530 0091000 White Reel 1,000 ft 612825213093
8530 004100 Yellow Reel 100 ft 612825213000
8530 0041000 Yellow Reel 1,000 ft 612825213017