Product Number: 8597

Lead Wire, #28 Str TC, PVC Ins, TYPE B MIL-W-16878/1

Low Temp Plastic Lead Wire, 28AWG (7x36) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Conductor

AWG Stranding Material No. of Conductors
28 7x36 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.035 in 0.01 in

Current

Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 3.4 A

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

105°C

Bulk Cable Weight

1 lbs/1000ft

Min. Bend Radius/Minor Axis

0.14 in

Military Compliance

MIL-W-16878/1

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8597 010100 Black Reel 100 ft 612825213369
8597 0101000 Black Reel 1,000 ft 612825213376
8597 006100 Blue, Light Reel 100 ft 612825213291
8597 0061000 Blue, Light Reel 1,000 ft 612825213307
8597 0011000 Brown Reel 1,000 ft 612825213178
8597 0081000 Gray Reel 1,000 ft 612825213321
8597 0051000 Green, Dark Reel 1,000 ft 612825213284
8597 0031000 Orange Reel 1,000 ft 612825213239
8597 002100 Red Reel 100 ft 612825213208
8597 0021000 Red Reel 1,000 ft 612825213215
8597 0071000 Violet Reel 1,000 ft 612825213314
8597 009100 White Reel 100 ft 612825213338
8597 0091000 White Reel 1,000 ft 612825213345
8597 004100 Yellow Reel 100 ft 612825213246
8597 0041000 Yellow Reel 1,000 ft 612825213253